Patronpressostat, ACB, 1.72 bar, 0.34 bar

061F6063

This product is not available in this store. Please contact your local Customer Service Center.

Højere aktivt tryk [bar]: 1.72, Lavere aktiv. tryk [bar]: 0.34, Reset: Auto, Kontaktfunk.: SPST(NO), Tryktilslutn. type: Flare, Tryktilslutn. str.: 1/4 in, Elektrisk tilslutning: Kabel, Kapsling (IP): IP65

Product details

Gross weight 0.062 Kilogram
Net weight 0.059 Kilogram
Volume 0.13 Liter
EAN 5702428267779

 

Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -20 °F
Burst pressure [bar] 200 bar
Burst pressure [psig] 2900 psig
Cable length [in] 39.37 in
Cable length [m] 1 m
Cable type AWG18
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contact function SPST(NO)
Contact rating AC=6 A, 250 V
Contain batteries No
Electrical connection Cable
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Higher activ. pressure [bar] 1.72 bar
Higher activ. pressure [psi] 25 psi
Housing Regular hot-melt
Lower activ. pressure [bar] 0.34 bar
Lower activ. pressure [psi] 5 psi
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -55 °C
Medium temperature range [°F] [max] 275 °F
Medium temperature range [°F] [min] -70 °F
Mounting Vertical +/- 45º
Oil free refrigerants R134a
R513A
Packing format Industrial pack
Pressure connection notes Deflator
Pressure connection size 1/4 in
Pressure connection type Flare
Pressure Male/Female Female
Pressure range category Low pressure
Product accessories Switches accessories
Product group Switches and thermostats
Product Name Description Cartridge pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Reset function Auto
SCIP dossier no. 3214dac9-e7f5-4553-abfe-56ba718eab3c
SCIP dossier product name ACB/LCB, Cartridge pressure switch, flare connection
Serviceable No
Specification key ACB-2UA204W
Type ACB
UL approved refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
UL evaluated Yes
Wire colour Blue

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality