Spare part, 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Cable plug

042N0156

Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.034 Kilogram
Net weight 0.034 Kilogram
Volume 0.052 Liter
EAN 5702423012183

 

Ambient temperature range [°C] [max] 80 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 176 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
Body material PA6 + 30% GF
Body type Opaque
Cable diameter [in] [max] 0.35 in
Cable diameter [in] [min] 0.24 in
Cable diameter [mm] [max] 9 mm
Cable diameter [mm] [min] 6 mm
Cable holder material PA6
Cable properties Ø4.5 MM - Ø11 MM
CE evaluated Yes
China RoHS compliance Out of scope
Colour Grey
Conductor size, max. [mm2] 1.5 mm²
Contact material CuZn (Cu/Sn plated)
Contact resistance max. [mOhm] 4 mOhm
Contacts 2 + PE
Contain batteries No
Electrical connection form Form A
Electrical connection size Pg 11
Electrical connection standard DIN EN 175301-803A
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Gasket material NBR
Gasket type Profiled
Operating current max. [A] 16 A
Packing format Multi pack
Plug type GDM 2011 J
Product group Solenoid coil accessories
Product Name Description Cable plug
Quantity per packing format 100 pc
REACH Candidate List substances No
Supply voltage [V] AC 250 V
Supply voltage [V] DC 250 V
Supply voltage [V] DC 250 V
Terminal block material PA6 + 30% GF
Type Spare part
Type designation Cable plug
Used for product 018F Coil Type B
018Z Coil Type B
042N Coil Type B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality