AVD, PN 25, DN 20, 4 m³/h, 3 bar - 12 bar

003H6987

Product details

Gross weight 5.546 Kilogram
Net weight 5.416 Kilogram
Volume 9.648 Liter
EAN 5710104096841

 

Contain batteries No
EU RoHS compliance Yes with exemptions
Kvs values [m³/h] 4 m³/h
Pressure class PN 25
Pressure setting range [bar] [Max] 12 bar
Pressure setting range [bar] [Min] 3 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AVD
Valve size DN 20

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality