EVUL solenoid valves are designed to fit into compact refrigeration systems. Available in servo operated versions they can be applied in liquid, suction, and hot gas lines. EVUL solenoid valves can be used in many different refrigeration systems and are specially designed for: Commercial refrigeration systems, Refrigeration appliances, Liquid coolers, Ice cube machines, Mobile refrigeration systems, Heat pump systems and Air conditioning units
Shows 12 product(s)
Solenoid valve, EVUL 6, Solder, ODF, 3/8 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.75, Packing format: Industrial pack
Solenoid valve, EVUL 8, Solder, ODF, 1/2 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.9, Packing format: Industrial pack
Solenoid valve, EVUL 3, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.3, Packing format: Multi pack
Solenoid valve, EVUL 4, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.5, Packing format: Multi pack
Solenoid valve, EVUL 5, Solder, ODF, 3/8 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.65, Packing format: Multi pack
Solenoid valve, EVUL 6, Solder, ODF, 1/2 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.75, Packing format: Multi pack
Solenoid valve, EVUL 8, Solder, ODF, 1/2 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.9, Packing format: Multi pack
Solenoid coil, AZ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, AS230CS, DIN Spade, Supply voltage [V] AC: 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, AS024CS, DIN Spade, Multi pack
Electrical connection: DIN Spade, Enclosure rating IP: IP00