ETS Colibri® is an electric stepper motor valve. The valve has been designed for precise liquid injection into evaporators for air conditioning and refrigeration applications. The valve in-line design includes balanced cage and slider assembly operated by the direct driven motor technology. This ensures solenoid tight shut-off in both flow directions, thus providing smooth operation of the system. The valve incorporates a powerful bi-polar motor which precisely controls flow regulation. ETS Colibri® valves are compatible with electronic control solutions from Danfoss and other manufacturers.
Shows 6 product(s)
Electric expansion valve, ETS 12C
Inlet connection type: Solder ODF, Inlet size [in]: 5/8 in, Outlet size [mm]: 16.00
Electric expansion valve, ETS 12C
Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [mm]: 22.00
Electric expansion valve, ETS 25C
Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in
Electric expansion valve, ETS 50C
Inlet connection type: Solder ODF, Inlet size [mm]: 28, Outlet size [mm]: 28.00
Electric expansion valve, ETS 100C
Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in
Electric expansion valve, ETS 24C
Inlet connection type: Solder ODF, Inlet size [mm]: 22, Outlet size [mm]: 22.00