Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 42 product(s)
Electrical actuators, AMV 85, Supply voltage [V] AC: 230
AMV 85 230V 8s/mm 40mm 5000N
Electrical actuators, AME 85, Supply voltage [V] AC: 24
AME 85 24V 8s/mm 40mm 5000N
Electrical actuators, AME 86, Supply voltage [V] AC: 24
AME 86 24V 3s/mm 40mm 5000N
Electrical actuators, AMV 10, Supply voltage [V] AC: 230
AMV 10 230V 14s/mm 5mm 300N
Electrical actuators, AMV 10, Supply voltage [V] AC: 24
AMV 10 24V 14s/mm 5mm 300N
Electrical actuators, AMV 13, Supply voltage [V] AC: 230
AMV 13 230V 14s/mm 5mm 300N
Electrical actuators, AME 10, Supply voltage [V] AC: 24
AME 10 24V 14s/mm 5mm 300N
Electrical actuators, AME 13, Supply voltage [V] AC: 24
AME 13 24V 14s/mm 5mm 300N
Electrical actuators, AME 20, Supply voltage [V] AC: 24
AME 20 24V 15s/mm 10mm 450N
Electrical actuators, AME 30, Supply voltage [V] AC: 24
AME 30 24V 3s/mm 10mm 450N
View: