Show more
DST P110

Shows 6 product(s)

075G1013

Pressure transmitter, DST P110, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-DH36-LBBF08-0

075G1016

Pressure transmitter, DST P110, 0 bar - 13.8 bar, 0 psi - 200 psi

Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-6226-LBBF08-0

075G1018

Pressure transmitter, DST P110, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-DG36-C2BF08-0

075G1020

Pressure transmitter, DST P110, 0 bar - 50 bar, 0 psi - 725 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-2736-C2BF08-0

075G1080

Pressure transmitter, DST P110, -1 bar - 49 bar, -14.5 psi - 710.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-T136-C2BF08-0

075G4005

Pressure transmitter, DST P110, 0 bar - 13.8 bar, 0 psi - 200 psi

Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-6226-LBBF08-0

View: