Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示3产品(s)
压力变送器, MBS 1600, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi
电气连接: M12 x 1, 压力连接类型: G, 压力连接尺寸: 1/4
预热器, FPHE 10, 12.00 kg/h, PTC 元件: 2 x 120, 温控器: 60/32
FPHE 10
预热器, FPHE 5, 6.00 kg/h, PTC 元件: 1 x 70, 温控器: 60/32
FPHE 5
查看: