Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示8产品(s)
止回阀, NRVA 40
连接标准: EN 10220, 连接类型: 对缝焊接, 接口尺寸 [毫米]: 40, 最高工作压力 [bar]: 40.0
止回阀, NRVA 50
连接标准: EN 10220, 连接类型: 对缝焊接, 接口尺寸 [毫米]: 50, 最高工作压力 [bar]: 40.0
止回阀, NRH
用于产品: NRVA 40-50, 产品描述: 止回阀阀体, 更多信息: 不带法兰
猭兰, 54 mm, 铜焊接
连接标准: ASME B 16.22; EN 1254, 材料规格: 低温铸钢, 用于产品: NRVA 40-50; PMFH 300; NRVA 40 - 50; PMLX 50; PMFL 300; PML 50; PM 50
猭兰, 40 mm, 对缝焊接
连接标准: EN 10220, 材料规格: 低温铸钢, 用于产品: NRVA 40-50; NRVA 40 - 50
查看: