能量表, SonoSensor 30, 25 mm, qp [m³/h]: 3.5, 供暖, 1 个 A 型电池, 2 脉冲输出
187F3755
此产品已不再供应。
Flow sensor for commercial and residential applications
Flow sensor for commercial and residential applications
毛重 | 5.03 Kg |
净重 | 3.05 Kg |
Volume | 250.43 Liter |
EAN | 5702424067137 |
毛重 | 5.03 Kg |
净重 | 3.05 Kg |
Volume | 250.43 Liter |
EAN | 5702424067137 |
China RoHS compliance | Out of scope |
Description | Flow sensor for commercial and residential applications |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
qp [m³/h] | 3.5 m³/h |
REACH 候选清单物质 | No |
UK RoHS compliance | Out of scope |
产品系列 | Energy meters |
供电电压[V] DC | 4 V |
供电类型 | 1 个 A 型电池 |
型号 | SonoSensor 30 |
应用 | 供暖 |
直径 [mm] | 25 mm |
集成通信 | 2 脉冲输出 |
China RoHS compliance | Out of scope |
Description | Flow sensor for commercial and residential applications |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
qp [m³/h] | 3.5 m³/h |
REACH 候选清单物质 | No |
UK RoHS compliance | Out of scope |
产品系列 | Energy meters |
供电电压[V] DC | 4 V |
供电类型 | 1 个 A 型电池 |
型号 | SonoSensor 30 |
应用 | 供暖 |
直径 [mm] | 25 mm |
集成通信 | 2 脉冲输出 |