Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示12产品(s)
温控器, ECtemp 13x 系列, 传感器类型: 地面
显示器类型: 无显示屏
温控器, 传感器类型: 房间 + 地面
房间温度 [°C]: 5 - 35, 显示器类型: 无显示屏
温控器, ECtemp Next Plus, 传感器类型: 房间 + 地面
房间温度 [°C]: 5 - 35, 显示器类型: LCD
温控器, ECtemp Next Plus HW, 传感器类型: NTC
显示器类型: LCD
温控器, ECtemp Next Plus, 传感器类型: 地面
温控器, ECtemp 316, 传感器类型: 接线
温度设定范围 [°C]: -10 - 50, 显示器类型: 无显示屏
温控器, ECtemp 610, 传感器类型: 接线
温控器, ECtemp 850, 传感器类型: 不带传感器
显示器类型: 2x16 字符灯光显示
温控器, 丹佛斯 ECtemp Smart,极地白, 传感器类型: 房间 + 地面
房间温度 [°C]: 5 - 35, 地面温度 [°C]: 5 - 45, 显示器类型: 触摸屏幕
查看: