SonoSelect 10 和 SonoSafe 10

显示31个产品

能量表, SonoSafe 10, 15 mm, qp [m³/h]: 0.6, 供暖, 1 个 A 型电池, M-Bus

Energy meter for residential applications

能量表, SonoSafe 10, 15 mm, qp [m³/h]: 1.5, 供暖, 1 个 A 型电池, M-Bus

Energy meter for residential applications

能量表, SonoSafe 10, 20 mm, qp [m³/h]: 1.5, 供暖, 1 个 A 型电池, M-Bus

Energy meter for residential applications

能量表, SonoSafe 10, 20 mm, qp [m³/h]: 2.5, 供暖, 1 个 A 型电池, M-Bus, 无(标准)

Energy meter for residential applications

能量表, SonoSafe 10, 25 mm, qp [m³/h]: 3.5, 供暖, 1 个 A 型电池, M-Bus

Energy meter for residential applications

查看: