能量表, SonoSensor 30, 80 mm, qp [m³/h]: 40.0, 供暖, 1 个 A 型电池, 2 脉冲输出

187F3761

此产品已不再供应。

Flow sensor for commercial and residential applications

产品详情

毛重 16.78 Kg
净重 14.8 Kg
Volume 416.7 Liter
EAN 5702424067199

 

China RoHS compliance Out of scope
Description Flow sensor for commercial and residential applications
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
qp [m³/h] 40 m³/h
REACH 候选清单物质 No
UK RoHS compliance Out of scope
产品系列 Energy meters
供电电压[V] DC 4 V
供电类型 1 个 A 型电池
型号 SonoSensor 30
应用 供暖
接口尺寸 DN 80
直径 [mm] 80 mm
连接类型 法兰
集成通信 2 脉冲输出

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality