电磁线圈配件, 附件包, 带绿色引线的接线盒

018Z0089

Further information: With Green LED

产品详情

毛重 0.054 Kg
净重 0.051 Kg
Volume 0.095 Liter
EAN 5702428053051

 

China RoHS compliance Out of scope
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Product Name Description Terminal box
REACH 候选清单物质 No
Supply voltage [V] DC [max] 220 V
Supply voltage [V] DC [min] 48 V
UK RoHS compliance Out of scope
产品系列 Solenoid coil accessories
供电电压[V] DC [Max] 220 V
供电电压[V] DC [Min] 48 V
包装方式 多包装
型号 Accessory Bag
审批 CE 认证
UKCA
更多信息 With Green LED
每包数量 100 pc
用于产品 IP67 线圈
电源电压 [伏] 交流 [最大] 250 V
电源电压 [伏] 交流 [最小] 24 V
类型名称 带绿色引线的接线盒
频率 [Hz] 50/60 Hz

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality