Energy meters, SONOMETER™ 1100, 100 mm, qp [m³/h]: 60, Heating, Battery AA-cell

187F8108

SONO1100 DN100 qp60 360 S HE 3.6V M-Bus

Product details

Gross weight 18.8 Kilogram
Net weight 17.8 Kilogram
Volume 0.298 Hectoliter
EAN 5715162503065

 

Application Heating
China RoHS compliance Yes
Diameter [mm] 100 mm
Flow rate [m³/h] 60 m³/h
Flow rate [m³/h] [Max] 120 m³/h
Flow rate [m³/h] [Min] 0.6 m³/h
Product group Energy meters
qp [m³/h] 60 m³/h
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] DC 4 V
Supply voltage type Battery AA-cell
Temperature sensor diameter [mm] 6 mm
Temperature sensor mounting Pocket
Temperature sensors cable length [m] 5 m
Temperature sensors type Pt 500
Type SONOMETER™ 1100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality