Energy meters, SONOMETER™ 1100, 40 mm, qp [m³/h]: 10, Heating, Battery AA-cell

187F8100

SONO1100 DN40 qp10 300 S HE 3.6V M-Bus

Product details

Gross weight 7.3 Kilogram
Net weight 7 Kilogram
Volume 0.186 Hectoliter
EAN 5715162502983

 

Application Heating
China RoHS compliance Yes
Diameter [mm] 40 mm
Flow rate [m³/h] 10 m³/h
Flow rate [m³/h] [Max] 20 m³/h
Flow rate [m³/h] [Min] 0.1 m³/h
Product group Energy meters
qp [m³/h] 10 m³/h
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] DC 4 V
Supply voltage type Battery AA-cell
Temperature sensor diameter [mm] 5.2 mm
Temperature sensor mounting Direct
Temperature sensors cable length [m] 1.5 m
Temperature sensors type Pt 500
Type SONOMETER™ 1100

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality