Coupling and Bell Housing

180Z4110

MPE 70, Motor frame Size: IEC 112, 0.63 in, 28 mm

Product details

Gross weight 2.25 Kilogram
Net weight 1.72 Kilogram
Volume 22.493 Liter
EAN 5715162676974

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description MPE 70 Coupling kit
For product MPE 70
Motor frame Size IEC 112
Motor shaft diameter [in] 1.1 in
Motor shaft diameter [mm] 28 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Accessory for MPE 70
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality