Coupling and Bell Housing

180Z0445

APP 16-19+22, Motor frame Size: IEC 160, 1.57 in, 42 mm

Product details

Gross weight 7.45 Kilogram
Net weight 6.682 Kilogram
Volume 214.14 Liter
EAN 5715162678541

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description Coupling kit IEC 160/Ø350/Ø42
For product APP 16-19+22
Motor frame Size IEC 160
Motor shaft diameter [in] 1.65 in
Motor shaft diameter [mm] 42 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality