Coupling and Bell Housing

180Z0441

APP 16-19+22, Motor frame Size: IEC 250, 1.57 in, 65 mm

Product details

Gross weight 19.784 Kilogram
Net weight 17 Kilogram
Volume 212.356 Liter
EAN 5715162678503

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description Coupling Kit IEC 250/Ø550/Ø65
For product APP 16-19+22
Motor frame Size IEC 250
Motor shaft diameter [in] 2.56 in
Motor shaft diameter [mm] 65 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality