Coupling and Bell Housing

180Z0286

iSave 21, Motor frame Size: IEC 132, 0.63 in, 38 mm

Product details

Gross weight 1.476 Kilogram
Net weight 0.79 Kilogram
Volume 11.246 Liter
EAN 5715162675564

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description Coupling kit iSave 21
For product iSave 21
Motor frame Size IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
Accessory for iSave 21
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality