Coupling

180Z0268

APP 16-22; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 225, 1.57 in, 60 mm

Product details

Gross weight 5.059 Kilogram
Net weight 4.79 Kilogram
Volume 6.053 Liter
EAN 5715162678466

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description APP21-30 Coupling Softex 60H7-40H7
For product APP 16-22
APP 21-46
APP W HC 15-30
Motor frame Size IEC 225
Motor shaft diameter [in] 2.36 in
Motor shaft diameter [mm] 60 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality