Coupling

180Z0245

APP 5.1-10.2; APP 11-13, Motor frame Size: IEC 132, 1.26 in, 38 mm

Product details

Gross weight 0.491 Kilogram
Net weight 0.466 Kilogram
Volume 0.633 Liter
EAN 5715162678244

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description Coupling APP5.1-APP10.2 Softex (Alu)
For product APP 11-13
APP 5.1-10.2
Motor frame Size IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality