Solenoid operated valves, VDHT 1 EAM NC, Industrial

180L0110

Flow [gpm] [Max]: 40.000, Flow [l/min] [Max]: 150.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: BSP, Inlet connection size [in]: 1 in, Outlet connection size [in]: 1 in

Product details

Gross weight 2.474 Kilogram
Net weight 2.307 Kilogram
Volume 3.458 Liter
EAN 5715162671511

 

Actuator size [mm] 13.5 mm
Application Industrial
Body material AISI 304
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Contain batteries No
Description VDHT 1 EAM NC BSP
Direction Angleway
Flow [gpm] [Max] 40 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 150 l/min
Flow [l/min] [Min] 0 l/min
Function NC
Inlet connection size [in] 1 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Number of ways 2/2
Operating pressure [barg] [Max] 140 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2030 psig
Operating pressure [psig] [Min] 51 psig
Operation Pilot operated
Outlet connection size [in] 1 in
Parts Program name VDHT
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDHT 2/2
Type designation VDHT 1 EAM NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality