ISD410T1C8D3E65FRACSXTF076CN1500XKSXXXXX

175G7831

ISD410T1C8D3E65FRACSXTF076CN1500XKSXXXXX
VLT® Integrated Servo Drive ISD 410
1.8 Nm, 300 VDC Link Voltage, IP65, Resolver, CAN, Standard Firmware, Safe Torque Off, 76 mm, Customised, Motor 1500 rpm, Without Brake, Standard Fitted Key, With Sealing, Without Gear, -

Model code: ISD410T1C8D3E65FRACSXTF076CN1500XKSXXXXX

Product details

Gross weight 6.2 kg
Net weight 6 kg
Volume 18.664 dm3
EAN 5710107627318

VLT® INTEGRATED SERVO DRIVE ISD 410

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 410 410
Drive Torque T Torque
Torque 1C8 1.8 Nm
DC Voltage D3 300 VDC Link Voltage
Drive Enclosure E65 IP65
Drive Feedback FR Resolver
Bus System AC CAN
Software SX Standard Firmware
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type C Customised
Motor Speed N1500 Motor 1500 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Gear X Without Gear
Gear Ratio XX -
Reserved A X Reserved A
Reserved B X Reserved B
Typecode Part 1 ISD410T1C8D3E65FRACSXT
Typecode Part 2 F076CN1500XKSXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 6.2
Calculated Net Weight [kg] 6
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 ISD410T1C8D3E65FRACSXT
Modelcode02 F076CN1500XKSXXXXX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality