Thermostats, DEVIreg™ Multi, Sensor type: NTC, 32 A

140F1139

Display type: LCD, Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Sport fields

Product details

Gross weight 0.634 Kilogram
Net weight 0.511 Kilogram
Volume 2.799 Liter
EAN 5703466248560

 

Application Asphalt ice and snow melting
Cold store
Ground ice and snow melting
Pipe / tank frost protection
Roof frost protection
Sport fields
Vineyard frost protection
Approval CE
Ball pressure test temperature [°C] 125 °C
Battery backup Yes
CE evaluated Yes
Certification company CE
Colour Black
Contain batteries No
Depth [mm] 70 mm
Description DEVIreg™ Multi
DIN mounting Yes
Display (Yes/No) Yes
Display type LCD
Element IP Class 40
EU RoHS compliance Yes
Height [mm] 110 mm
Operating temperature [°C] [max] 60 °C
Operating temperature [°C] [min] -20 °C
Package depth [mm] 70 mm
Package height [mm] 122 mm
Package width [mm] 138 mm
Pollution degree 2
Product description DEVIreg™ Multi
Product group Thermostats
Resistive load max [A] 32 A
Sensor failure monitoring Yes
Sensor type NTC
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -30 °C
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 110 V
Type DEVIreg™ Multi
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 138 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality