Thermostats, DEVIreg™ Opti, Sensor type: Room + Floor, 13 A

140F1057

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating

Product details

Gross weight 0.143 Kilogram
Net weight 0.142 Kilogram
EAN 5703466243374

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
2-pole switch No
Ambient temperature [°C] [max] 35 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
Battery qty 1
Battery type or Name Knapcelle Manganese Lithium
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Colour White RAL 9010
Contain batteries Yes
Depth [mm] 44 mm
Description DEVIreg™ OPTI (CN)
DIN mounting No
Display (Yes/No) Yes
Display type LCD
EEE category 5 small equipment (any external dimension < 50 cm)
Element IP Class 21
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection [°C] 5 °C
Height [mm] 85 mm
In scope of WEEE Yes
Inductive load cos φ= 0.3 max 1A
Pollution degree 2
Product description DEVIreg™ Opti
Product group Thermostats
REACH Candidate List substances No
Regulation type PWM
Resistive load max [A] 13 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Room + Floor
Standby power consumption [W] [Max] 0.5 W
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Type DEVIreg™ OPTI
UK RoHS compliance Out of scope
UL evaluated Out of scope
Warranty [Year] 2
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality