OF7D1-M-LC-12-570A-A1-E00-F4-000122240

137L3978

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANNC+AO20+TASE

Product details

Gross weight 90 kg
Net weight 70 kg
Volume 0 l
EAN 5715253513607

DC/DC Filter OF7D1

Product View (Switch) GLBL Global (Standard)
Product series OF7D1 DC/DC Filter OF7D1
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -12 0-1200 V DC
Current rating -570A 570 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/OPEN TYPE
EMC category -F4 C4 category
Coolant connector +ANNC Threaded connection, G1/2”
Coolant hoses +AO20 2.0 m (6 ft)
Product specific marine cert. +VBXX None
Shipping package +TASE Sea container package
Frame designation DC10L DC/DC filter for Liq. DM10L
Salescode part 1 OF7D1-M-LC-12-570A-A1-E00-F4
Salescode part 2 +ANNC+AO20+TASE
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 OF7D1-M-LC-12-570A-A1-E00-F4
Typecode Part 2 -000122240
ECCN US EAR99
Calculated Gross Weight [kg] 90
Calculated Net Weight [kg] 70
Modelcode01 OF7D1-M-LC-12-570A-A1-E00-F4
Modelcode02 +ANNC+AO20+TASE
Enclosure rating IP00/OPEN TYPE
Liquid temp. Nominal load -10...45C
Storage temperature -40...+70C
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality