ISD510AT06C0D6E54FM1PLSXXTF108SXN30XKXSX

136L4843

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
6.0 Nm, 600 V DC Link Voltage,
IP54,
MT Feedback 17-bit,
POWERLINK, Standard,
Safe Torque Off, 108 mm,
Standard, Rated speed 3000 rpm,
Without Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT06C0D6E54FM1PLSXXTF108SXN30XKXSX

Model code: ISD510AT06C0D6E54FM1PLSXXTF108SXN30XKXSX
Re-configure

Product details

Gross weight 10.3 kg
Net weight 10 kg
Volume 18.664 dm3
EAN 5710108814403

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 06C0 6.0 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FM1 MT Feedback 17-bit
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F108 108 mm
Flange Type SX Standard
Motor Speed N30 Rated speed 3000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT06C0D6E54FM1PLSXX
Typecode Part 2 TF108SXN30XKXSX
Modelcode01 ISD510AT06C0D6E54FM1PLSXX
Modelcode02 TF108SXN30XKXSX
Calculated Net Weight [kg] 10
Calculated Gross Weight [kg] 10.3
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality