7FC-AUFA3N05-16A0E20F1-000040365

132X3405

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-16A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type, Frame: FA03a
3~, 380-500 V AC, 16 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-16A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
Re-configure

Product details

Gross weight 6.472 kg
Net weight 5.274 kg
Volume 23.808 l
EAN 5715253183084

General DD VC Class

Help Counter 1
Typecode Part 1 7FC-AUFA3N05-16A0E20F1
Typecode Part 2 -000040365
Calculated Gross Weight [kg] 6.51
Calculated Net Weight [kg] 5.27
Vendor ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

iC7 Frequency Converters - IC7FC

Product series +DAAU iC7-Automation
Product group IC7-60 iC7-60
Product category FA Frequency converter,air-cooled
Product type 3N 3~
Mains voltage 05 380-500 V AC
Current rating -16A0 16 A
Power rating 7K5 7.5 kW/10 hp
Protection rating E20 IP20/Open Type
EMC category F1 C1 and C2 category
Cable entry and EMC plate +AAST Standard plate
Integrated brake chopper +ACBC Yes
Extra environmental protection +AGXX None
Humidity protection device +AHXX None
Mains input device +AJXX None
DC terminals +ALDC Yes
Touch protection +AMXX None
Heat sink access panel +APXX None
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Standard I/O +BDBA 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Functional safety +BEF1 STO, not upgradable
Control panel +BF20 Control Panel 2.8 OPX20
Interface board +BISR MicroSD card reader and RTC
Option slot A +CAX0 None
Option slot B +CBXX None, not upgradable
Option slot C +CCX0 None
Option slot D +CDX0 None
Option Slot E +CEX0 None
Product software ID +ECXXX Latest released version
Technical documentation +EGIN Installation guide
Integrated common-mode filter +AIXX None
Communication interface, X0 +BBEL Ethernet port, no protocol
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Customer-specific label +EJXX None
Language package +EL01 Global
Product specific marine cert. +VBXX None
Frame designation FA03A FA03a
Modelcode01 IC7-60FA3N05-16A0E20F1
Modelcode02 +ACBC
Modelcode03 +ALDC+BAMT+BDBA
Modelcode04 +BEF1+BF20
Modelcode05 +DAAU
Product Catalog NO_VIEW NO VIEW
Efficiency class-Relative loss IE2 - 1.87%
Maximum Power Loss LO [W] 221
Enclosure rating IP20 / OPEN TYPE
Input frequency 50/60Hz
Output frequency 0-590Hz
Input current in Normal Overlo 15.3/13.4A
Short circuit current rating 100kA
Ambient temp. normal overload 45°C/113°F
Input Voltage 3x380-500V
Typical motor power PL (110%) 7.5KW(400V)/10HP(460V)
Typical motor power PH (150%) 7.5KW(400V)/10HP(460V)
Typical motor power PH (150%) 5.5KW(400V)/7.5HP(460V)
Continous current IL (1/10min) 16/14.5A
Continous current IH (1/10min) 16/14.5A
Continous current IH (1/5min) 13/11A
Main unit Width 114 MM / 4.5 IN
Main unit Height 270 MM / 10.6 IN
Main unit Depth 221 MM / 8.7 IN
Packaging Height 220
Packaging Width 324
Packaging Length 334

iC7-Automation Freq Converter - IC7FC_AU

Product View (Switch) GLBL Global (Standard)

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality