FC-202P1K1T2Y55H2XGXXOXSXXXXAQBXCXXXXDX

132N8937

Frequency converter
FC-202P1K1T2Y55H2XGXXOXSXXXXAQBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A4
Modbus TCP MCA 122, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P1K1T2Y55H2XGXXOXSXXXXAQBXCXXXXDX
Re-configure

Product details

Gross weight 8.88 Kilogram
Net weight 8.14 Kilogram
Volume 52.36 Liter
EAN 5715253132372

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure Y55 IP55 / Type 12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AQ Modbus TCP MCA 122
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Typecode Part 1 FC-202P1K1T2Y55H2XGX
Typecode Part 2 XOXSXXXXAQBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 1.1 1.1
Power 110% (NO) [KW] 1.1 1.1
Height [mm] 391,0 391,0
Width w/ no C options [mm] 200,0 200,0
Depth [mm] 177,0 177,0
Depth with Option A/B [mm] 177,0 177,0
kVA 2.38 2.38
Power Loss NO [W] 63 63
Continuous Current (NO) [A] 6.6 6.6
Intermittent Current (NO) [A] 7.26 7.26
Calculated Gross Weight [kg] 8.876
Calculated Net Weight [kg] 8.14
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P1K1T2Y55H2XGX
Modelcode02 XOXSXXXXAQBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality