FCD302P1K1T4B66H1S1FMFCXXXXXA0BXXXXXXD0

131U7132

FCD302P1K1T4B66H1S1FMFCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
1,1 kW / 1,5 HP, 380-480VAC (Dreiphasig),Std. Schwarz IP66/NEMA4X,
EMV-Klasse A1/C2, Bremschop + mech. Bremse, Kompl. klein Stand-alone, 40-mm-Gestelle,
Metrische Gewinde, Wartungsschalt Motorseite, Mit Displayanschluss

Model code: FCD302P1K1T4B66H1S1FMFCXXXXXA0BXXXXXXD0
Re-configure

Product details

Gross weight 10.1 Kilogram
Net weight 9.8 Kilogram
EAN 5702427985728

 

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® DecentralDrive FCD
VLT Series 302 302
Power Rating P1K1 1.1 kW / 1.5 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake S Brake chop. + mech. brake
Hardware Configuration 1 Compl. small stand alone
Brackets F 40 mm brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302P1K1T4B66H1S1FMFCXXXXX
Typecode Part 2 A0BXXXXXXD0
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P1K1T4B66H1S1FMFCXXXXX
Modelcode02 A0BXXXXXXD0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality