FC-202P2K2T4E55H2TGXXXXSXXXXAXBXCXXXXDX

131L1220

Frequency converter
FC-202P2K2T4E55H2TGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P2K2) 2.2 KW / 3.0 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P2K2T4E55H2TGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 11.21 Kilogram
Net weight 10.59 Kilogram
Volume 52.36 Liter
EAN 5702427720077

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P2K2T4E55H2TGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 2.2 2.2
Power 110% (NO) [KW] 2.2 2.2
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 3.88 3.88
Power Loss NO [W] 88 88
Power Loss NO [W] 88 88
Power Loss HO [W] 88 88
Power Loss HO [W] 88 88
Continuous Current (NO) [A] 5.6 5.6
Intermittent Current (NO) [A] 6.16 6.16
Continuous Current (NO) [A] 4.8 4.8
Intermittent Current (NO) [A] 5.28 5.28
Continuous Current (HO) [A] 5.6 5.6
Intermittent Current (HO) [A] 8.4 8.4
Continuous Current (HO) [A] 4.8 4.8
Intermittent Current (HO) [A] 7.2 7.2
Calculated Gross Weight [kg] 11.206
Calculated Net Weight [kg] 10.59
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P2K2T4E55H2TGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality