MCC101A17KT3E00A

130B2411

Sinus filter for FC 100, FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 5.5 - 7.5 kW
Continuous rated current: 17 A.
Max. Output frequency: 100 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 7.8 kg

Product details

Gross weight 7.72 kg
Net weight 7.72 kg
Volume 8.581 l
EAN 5702427888326

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality