Power Card 45kW 690V

130B0280

Product details

Gross weight 1.45 kg
Net weight 1.25 kg
Volume 11.588 dm3
EAN 5710107575978

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(Q2) 6 Pulse Power Supply + A2
(S4) 18 Pulse Power Supply +A1
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
(HX) No RFI filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
LHD - AAF006 filter + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(D2) AFE w/ RFI filter Class A
(IX) Inverter specific
(B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(HE) RCD TN/TT Mains+ A2 RFI
(U2) 12 Pulse Power Supply +A2
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
(U4) 12 Pulse Power Supply +A1
(S2) 18 Pulse Power Supply +A2

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(S4) 18 Pulse Power Supply +A1
(Q2) 6 Pulse Power Supply + A2
(HJ) NAMUR Terminals + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(BE) 12 Pulse + RCD + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
(HX) No RFI filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(U2) 12 Pulse Power Supply +A2
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(S2) 18 Pulse Power Supply +A2
(U4) 12 Pulse Power Supply +A1
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(Q2) 6 Pulse Power Supply + A2
(S4) 18 Pulse Power Supply +A1
(HJ) NAMUR Terminals + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(HK) NAMUR Terminals + A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
RFI Filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(ID) Inverter w/o Inductor
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
(IL) Inverter with Inductor
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(U2) 12 Pulse Power Supply +A2
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(S2) 18 Pulse Power Supply +A2
(U4) 12 Pulse Power Supply +A1
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 45 KW / 60 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(S4) 18 Pulse Power Supply +A1
(Q2) 6 Pulse Power Supply + A2
(HJ) NAMUR Terminals + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(HK) NAMUR Terminals + A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
(HX) No RFI filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(U2) 12 Pulse Power Supply +A2
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(S2) 18 Pulse Power Supply +A2
(U4) 12 Pulse Power Supply +A1
(HG) IRM for IT Mains + A2 RFI

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality