RFI unit 690V class A1 for frame size B2

130B0276

Product details

Gross weight 2.35 kg
Net weight 2.1 kg
Volume 6.61 dm3
EAN 5710107575992

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI/HF card

SPARE PARTS FC 100 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter RFI C2
(H1) RFI filter Class A1 / B

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter (H1) RFI filter Class A1 / B

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter RFI C2
(H1) RFI Class A1/B (C1)

SPARE PARTS FC 103 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter (H1) RFI filter Class A1 / B

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality