Switch Mode Power Supply 15kW 690V

130B0271

Product details

Gross weight 0.7 kg
Net weight 0.7 kg
Volume 6.186 l
EAN 5710107576043

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power supply card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 300 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 15 KW / 20 HP

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality