Scroll compressor, MLZ160T4BC5

120H1760

Refrigerants: R404A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50, Packing format: Single pack

Product details

Gross weight 168 Kilogram
Net weight 151 Kilogram
Volume 0.225 Cubic meter
EAN 5702424546847

 

Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50
Configuration code Single
Connection type Brazed
Description MLZ160T4
Diameter [mm] 344 mm
Discharge connection height [mm] 656 mm
Discharge connection pipe size [in] 1 1/8 in
Discharge connection size [in] 1 1/8 in
Drawing number 8556360
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 33 bar
Factory LP [bar] 25 bar
Family MLZ
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
Height from baseplate [mm] 691 mm
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 5 L
High value of nominal voltage at 50Hz [V] 400 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 440 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low Side TS Max 52 °C
Low Side TS Min -35 °C
Low Side Volume 34.1 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
LRA 215 A
Max pressure (PS) - high side 31.8 bar
Max pressure (PS) - low side 20 bar
Maximum Operating Current [MOC] 47 A
Model number MLZ160T4BC5
Motor protection Electronic protection module, 110/240 V
Mounting torque [Nm] 40 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 8 L
Oil drain 1/4'' flare
Oil drain torque [Nm] 35 N-m
Oil equalization 1/2'' flare
Oil equalization torque [Nm] 66 N-m
Oil reference 160SZ
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Stud M5
Product group Hermetic compressors
Product Name Description Scroll compressor MLZ
Refrigerants R404A
Reverse rotation protection Electronic module
RLA 35.7 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration MT
Refrigeration HT
Suction connection height [mm] 198 mm
Suction connection material -
Suction connection pipe size [in] 1 5/8 in
Suction connection size [in] 1 5/8 in
Swept volume [cm3] 347.8 cm³
Technology Scroll
Test dif [bar] [Max] 24 bar
Test HP [bar] [Max] 32 bar
Test LP [bar] [Max] 20 bar
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 729 mm
Type MLZ160
UK RoHS compliance Out of scope
Viscosity [cP] 68 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.616 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality