Scroll compressor, MLM116T4BQ5

120H1231

Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50, Packing format: Industrial pack

Product details

Gross weight 111 Kilogram
Net weight 100 Kilogram
Volume 0.1 Cubic meter
EAN 5702424678210

 

Brand technique Scroll compressor
China RoHS compliance Yes exceed limitations
Compressor power supply [V] 380-415/3/50
Contain batteries No
Description MLM116-4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family MLM
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 25 bar
Model number MLM116T4BQ5
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Packing format Industrial pack
Packing quantity 6
Product group Hermetic compressors
Product Name Description Scroll compressor MLM
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
SCIP dossier no. 97744e5a-0418-4e1b-b96e-2d8e254e9a41
Segment usage Refrigeration MT
Refrigeration HT
Type MLM116
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality