Scroll compressor, VCH115DGLNA

120G0362

Refrigerants: R410A, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380/3/50, Packing format: Industrial pack

Product details

Gross weight 69 Kilogram
Net weight 62 Kilogram
Volume 0.921 Cubic meter
EAN 5702424689971

 

Brand technique Scroll compressor
Capacity control Inverter
Compressor power supply [V] 380/3/50
Description VCH115-G
Family VCH
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.9 L
In scope of WEEE and contain batteries No
IP protection class IP22 (with U plug on Ebox)
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 10.6 L
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 33.3 bar
Model number VCH115DGLNA
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.3 L
Oil reference 160SZ
Oil type POE
Packing format Industrial pack
Packing quantity 8
Product group Hermetic compressors
Product Name Description Scroll compressor VCH
Refrigerant charge [kg] [Max] 13 kg
Refrigerants R410A
Segment usage Heating
Air conditioning
Swept volume [cm3] 115 cm³
Technology Scroll
Type VCH115
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.037 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality