Scroll compressor, VCH115EGENA

120G0342

Refrigerants: R410A, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380/3/50, Packing format: Industrial pack

Product details

Gross weight 69 Kilogram
Net weight 62 Kilogram
Volume 0.921 Cubic meter
EAN 5702424688394

 

Brand technique Scroll compressor
Capacity control Inverter
Compressor power supply [V] 380/3/50
Connection type Brazed
Description VCH115EG
Diameter [mm] 226.6 mm
Discharge connection height [mm] 486.25 mm
Discharge connection pipe size [in] 1 1/8 in
Discharge connection size [in] 1 1/8 in
Drawing number 8560248
Family VCH
Fitting sleeve ODF
Fitting standard ODF
Frequency [Hz] 30 - 140
Gauge port HP None
Gauge port LP None
Glass mounting None
Height from baseplate [mm] 506.5 mm
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.9 L
High value of nominal voltage at 50Hz [V] 380 V
High value of voltage range at 50Hz [V] 418 V
In scope of WEEE and contain batteries No
IP protection class IP22 (with U plug on Ebox)
Length [mm] 273 mm
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 10.6 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 33.3 bar
Model number VCH115EGENA
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.3 L
Oil drain None
Oil equalization None
Oil reference 160SZ
Oil type POE
Packing format Industrial pack
Packing quantity 8
Phase 3
Power connections Screw 10-32 UNF 2A
Product group Hermetic compressors
Product Name Description Scroll compressor VCH
Refrigerant charge [kg] [Max] 13 kg
Refrigerants R410A
Segment usage Air conditioning
Heating
Suction connection height [mm] 292.25 mm
Suction connection material -
Suction connection pipe size [in] 1 5/8 in
Suction connection size [in] 1 5/8 in
Swept volume [cm3] 115 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 521.75 mm
Type VCH115
Viscosity [cP] 32 cP
Width [mm] 254 mm
Winding resistance for three-phase compressors with identical windings [Ohm] 0.037 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality