Reciprocating compressor, MT44HJ4DVE

120F0209

Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack

Product details

Gross weight 38.5 Kilogram
Net weight 36 Kilogram
EAN 5702428665803

 

Brand technique Reciprocating compressor
China RoHS compliance Out of scope
Compressor power supply [V] 400/3/50 460/3/60
Description MT044-4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family MT
In scope of WEEE and contain batteries No
LRA 58 A
Max pressure (PS) - high side 27.8 bar
Max pressure (PS) - low side 18.4 bar
MCC 12 A
Model number MT44HJ4DVE
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Packing format Industrial pack
Packing quantity 6
Product group Hermetic compressors
Product Name Description Reciprocating compressor MT
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
SCIP dossier no. 9b3fb119-9852-486a-92dd-53aa9c96fd3b
Segment usage Refrigeration MT
Type MT044
UK RoHS compliance Out of scope
Winding resistance for three-phase compressors with identical windings [Ohm] 3.82 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality