Reciprocating compressor, MT36JG4FVE

120F0206

Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack

Product details

Gross weight 28.25 Kilogram
Net weight 27 Kilogram
Volume 39 Liter
EAN 5702428665834

 

Brand technique Reciprocating compressor
China RoHS compliance Out of scope
Compressor power supply [V] 400/3/50 460/3/60
Description MT36-4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family MT
In scope of WEEE and contain batteries No
Max pressure (PS) - high side 29.4 bar
Max pressure (PS) - low side 18.4 bar
Model number MT36JG4FVE
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Packing format Industrial pack
Packing quantity 12
Product group Hermetic compressors
Product Name Description Reciprocating compressor MT
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
SCIP dossier no. 5a332c1b-1d1b-4998-8115-d0929877ecb4
Segment usage Refrigeration MT
Type MT036
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality