Reciprocating compressor, MT18JA5CVE

120F0199

Refrigerants: R404A; R407C; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack

Product details

Gross weight 23.17 Kilogram
Net weight 22 Kilogram
Volume 37.183 Liter
EAN 5702428665896

 

Brand technique Reciprocating compressor
Compressor power supply [V] 220-240/1/50
Description MT18-5V
Family MT
In scope of WEEE and contain batteries No
Max pressure (PS) - high side 29.4 bar
Max pressure (PS) - low side 18.4 bar
Model number MT18JA5CVE
Network power supply [V/Ph/Hz] 220-240/1/50
Packing format Industrial pack
Packing quantity 12
Product group Hermetic compressors
Product Name Description Reciprocating compressor MT
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R452A
R454C
R455A
R513A
SCIP dossier no. 5a332c1b-1d1b-4998-8115-d0929877ecb4
Segment usage Refrigeration MT
Type MT018

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality