Reciprocating compressor, MT18JA4BVE

120F0198

Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack

Product details

Gross weight 23.17 Kilogram
Net weight 22 Kilogram
Volume 37.183 Liter
EAN 5702428665902

 

Brand technique Reciprocating compressor
China RoHS compliance Yes exceed limitations
Compressor power supply [V] 400/3/50 460/3/60
Description MT18-4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Family MT
In scope of WEEE and contain batteries No
Max pressure (PS) - high side 29.4 bar
Max pressure (PS) - low side 18.4 bar
Model number MT18JA4BVE
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Packing quantity 12
Product group Hermetic compressors
Product Name Description Reciprocating compressor MT
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
SCIP dossier no. 5a332c1b-1d1b-4998-8115-d0929877ecb4
Segment usage Refrigeration MT
Type MT018
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality