Inclination position sensor, DST X710, 180 °, CAN-open

098G2500

Electrical connection: AMP SuperSeal, Axis type: Single, Specification key: AV360000HC10 0033X00

Product details

Gross weight 0.059 Kilogram
Net weight 0.048 Kilogram
Volume 0.253 Liter
EAN 5702428573061

 

Accessories NO
Approval CE
Axis type Single
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
EU RoHS compliance Yes with exemptions
Measuring range 1 [°] 180 °
Output signal CAN-open
Packing format Multi pack
Product group Sensors
Product Name Description Inclination position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 51398af9-5779-4efb-84eb-6744fc3c0ad7
SCIP dossier product name GIB
Specification key AV360000HC10 0033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X710

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality