Pressure transmitter, DST P650, 0 bar - 206.84 bar, 0 psi - 3000 psi

090G6107

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20-2A, Specification key: DST P650-761T-C7BD083

Product details

Gross weight 0.06 Kilogram
Net weight 0.054 Kilogram
Volume 0.09 Liter
EAN 5715162525364

 

+ output Pin C
+ supply Pin A
- common Pin B
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
Burst pressure [psig] 30000 psig
CE evaluated Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Country of origin MADE IN GERMANY
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 3 pin
Electrical connection standard DT04
Enclosure rating IP IP67
High Clipping Level 10
Identical product 090G7107
International Article Number 5715162525364
Low Clipping level 0.2
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 6.25 V
Output signal [V] [min] 0.25 V
Overload pressure max. [psig] 9000 psig
Packing format Multi pack
Pin surface material Sn
Pressure connection HEX [mm] 22 mm
Pressure connection size 7/16-20-2A
Pressure connection standard SAE J1926/2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 206.84 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 3000 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 24 pc
REACH Candidate List substances No
Response time max. [ms] 2 ms
RoHS compliant Yes - RoHS ok
Specification key DST P650-761T-C7BD083
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Type DST P650

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality