Beam, Wireless, Suitable for: LoRa, M-bus, For valves: AB-QM; RA-G

088U1282

Beam Concentrator for Spark Thermostat

Product details

Gross weight 0.083 Kilogram
Net weight 0.083 Kilogram
Volume 194.4 Cubic centimeter
EAN 5715162449189

 

Actuator type Beam
Cable length [m] 1.5 m
Connection types M30x1.5 (AB-QM), RA (RA-G)
Description Beam Concentrator for Spark Thermostat
Display (Yes/No) No
EEE category 5 small equipment (any external dimension 50 cm)
For valves RA-G
AB-QM
Heating control type Digital Concentrator
Humidity sensor No
In scope of WEEE Yes
Installation On-wall
Interfaces Wireless
IP protection class IP30
Product group Other Heating Products
Suitable for LoRa, M-bus
Supply voltage [V] 3 V
Transmission frequency [MHz] 470 MHz
Type Digital concentrator
Usage Flow/Temperature Control

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality