BeaCon Plus, Wireless, Suitable for: LoRa, M-bus, For valves: AB-QM; RA-G

088U1280

Supports LoRa, communicates wirelessly with wireless temperature collectors

Product details

Gross weight 0.298 Kilogram
Net weight 0.211 Kilogram
EAN 5715162449028

 

Actuator type BeaCon Plus
China RoHS compliance Yes
Communication cable [m] 1.5 m
Connection types M30x1.5 (AB-QM), RA (RA-G)
Description Supports LoRa, communicates wirelessly with wireless temperature collectors
Display (Yes/No) No
EU RoHS compliance Out of scope
For valves RA-G
AB-QM
Heating control type Digital Actuator
Humidity sensor No
In scope of WEEE and contain batteries No
Installation On valve
Interfaces Wireless
IP protection class IP 54/IP 40 (upside down)
Power cable [m] 1.5 m
Product group Other Heating Products
Stroke [mm] 7±0.2mm
Suitable for LoRa, M-bus
Supply Flow temperature control Yes
Supply voltage [V] 24 V
Transmission frequency [MHz] 470 MHz
Type Digital actuator
UK RoHS compliance Out of scope
Usage Flow/Temperature Control
Water temperature [°C] [Max] 90 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality