Danfoss Icon Floor Sensor for 24 V and 230 V

088U1110

Danfoss Icon Floor Sensor for 24 V and 230 V

Product details

Gross weight 0.046 Kilogram
Net weight 0.043 Kilogram
Volume 0.129 Liter
EAN 5702425129858

 

App control enabled Yes
China RoHS compliance Out of scope
Description Danfoss Icon Floor Sensor for 24 V and 230 V
EEE category 5 small equipment (any external dimension < 50 cm)
Fits into switch frames No
Heating control type Wired floor sensor
In scope of WEEE Yes
Installation Floor
Interfaces Wired 230V/24V
IP protection class IP68
Length [m] 3 m
Number of channels 0
Product description Floor sensor for Danfoss Icon
Product group Floor Heating Controls
REACH Candidate List substances No
Suitable for Wired thermostats
Type Accessories, Danfoss Icon™ / Icon2™
UNSPSC CODE 40101830
Usage Temperature measure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality