Manifold FH-PRO, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 7, 10 bar

088U0897

Project Manifold 7+7 without Shutoff

Product details

Gross weight 2.853 Kilogram
Net weight 2.673 Kilogram
Volume 0.003 Cubic meter
EAN 5715162473764

 

Description Project Manifold 7+7 without Shutoff
Differential pressure [bar] [max] 0.6 bar
Material BRASS
Number of heating manifold connections [loops] [Max] 7
Product group Manifold & Manifold Kits
Type Manifold FH-PRO
Working pressure [bar] [Max] 10 bar

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality